Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Albér Battery Capacity Test System Software (BCT )

Albér Battery Capacity Test System Software (BCT ) to be used with BCT128 and BCT256

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
Warranty: One year limited warranty against defects in material and workmanship

Benefits

List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
Albér Battery Capacity Test System Software (BCT )  to be used with BCT128 and BCT256

Features

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
Albér Battery Capacity Test System Software (BCT )  to be used with BCT128 and BCT256

Albér Battery Capacity Test System Software (BCT )

Albér Battery Capacity Test System Software (BCT )
General Information
Application
BCT v. 1.12
Processor
Pentium 4 or better
Server Operating System
Windows 7, 8
Version
1.12
CPU
Supported Communication Protocols
USB, RS-232; not equipped with RS-232 DB9 connect
Memory (GB)
256MB
Storage & Ethernet
Storage
100MB or more
Ethernet
No

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Product areas of focus: Software
Vertiv Software Support (Environet Alert and Geist NIC cards)
+1 800 222 5877, option 7
Ohio USA
Product areas of focus: Software
Partner Login

Language & Location