The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Avocent HMXMGR Management Appliance

The Avocent HMX Digital High Performance KVM system is part of the HMX matrix switching solution, an ideal solution for physical separation of computers from users.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment
  • Military, Defense, Aerospace and Missile
Warranty: 2 Years

Benefits

CD Audio Central Management - Manage the entire Avocent HMX solution from one central console, including one database to manage user authentication and access.
Secure Access - 128bit AES encryption on all data passing through the network and authentication guarantee that access to any computing resource is managed securely.
Ethernet Operation - Allows the computer and user to be located anywhere on the 100 or 1000Mbps network with full routing of data across routers, switches and subnets.
Full Hardware Solution - No software or drivers required. Provides access to all computer peripheral ports regardless of
the state of the OS or BIOS.
Upgradeable - The Avocent HMX system has an embedded Linux OS and is fully upgradeable to allow for future feature enhancements.

Features

Eliminates Distance Limitations within the LAN - Allows computers and users to be located anywhere on the network
High-Quality DVI Video and Digital Audio - For intensive graphic and audio applications
Centralized Management - Via a single console, including access, desktop pooling and reporting
Centralized, User-Rights Management - HMX system allows user administration and authentication through AD, LDAP, TACACS+, RADIUS, RSA SecureID and NT
Greater Security - 128bit AES encryption for secure access
No Dedicated Cabling - Removes the need for dedicated cabling between user and computer
Digital DVI Video - Up to 1920x1200
USB Support - USB media and most other USB devices including USB keyboard/mouse as well as vUSB
Interoperability - Between the HMX extender system and the single- and dual-video, high-resolution products

Avocent HMXMGR Management Appliance
Product Overview
Type
HPKVM
Input Ports
N/A
Output Ports
N/A
Video Connection
N/A
Video Resolution
N/A
Graphic Mode
Internal Modem
No
Service Processor support
NO
Power Description
Power Supply(s)
Yes
Input Power (Maximum)
100 to 240 VAC, 4A maximum, 50 to 60 Hz
Interfaces/Ports
Network Interface(s)
N/A
USB ports
Not Active
USB Hub Support
N/A
Operational Conditions
Operating Temperature
0 to 40ºC / 32 to 104ºF
Humidity
10% to 90% non-condensing
Storage Temperature
-31° to 158°F (-35° to 70°C)
Physical Characteristics
Weight
13 lbs
Weight
5.9 kgs
Height
1.7 in
Height
43.18 kgs
Width
16.8 in
Width
426.72 mm
Depth
14 in
Depth
355.6 mm
Miscellaneous
Agency Approvals
CE, FCC, UL

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
AAA Test ABC USA - CA
California USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location