Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Aisle Containment

Freestanding, Rack-independent system with the flexibility to maximize efficiency and capacity from the core to the edge for raised floor and slab data centers. Adaptable to hot and cold aisle containment, the Vertiv Aisle Containment system allows you to deploy containment before or after racks are installed to simplify installation and speed deployment of new data center equipment.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Education
  • Data Center/Colocation/Hosting
  • Healthcare
Warranty: This Vertiv™ product is warranted to be free of defects in material and workmanship for a period of (3) Year from Assembly or (42) months from Shipment.

Benefits

Simple to Configure, assemble, and maintain
Flexible enough to support varied user and site requirements
Efficient in reducing ongoing operational expenditure and up-front costs 

Features

Offers modular, populate-as-you-grow capability
Assembly not construction 
Off the shelf components 
Adaptable to hot and cold aisle configurations 
Fits third-party racks and non-uniform configurations of varying heights of racks ranging from 42U to 52U
Horizontal beams telescope from 10-16 ft. to adapt to any aisle length 
Supports aisle widths from 3-6 ft.
Rack-Independent design with standardized kit of parts  
Prevents hot & cold air mixing 
Eliminates hot spots  

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Will this product interfere with my fire detection and suppression system?
A
Our solution works with your current system. Depending on how you choose to configure the solution, you can extend the fire suppression system into the containment area or use thermal drop-out panels which will shrink and drop in such an event.
Q
Will the Vertiv™ Aisle Containment system support a variety of different height cabinets?
A
Yes, the Vertiv ™ Aisle Containment system is free-standing and rack-independent, meaning you don’t have to deploy all cabinets on day 1. Simply install a blanking panel until you’re ready to roll your next VR cabinet in. When deploying different height cabinets, simply use one of our optional height adapters to fill the gap.
Q
Are Vertiv™ Aisle Containment configurations compatible with Vertiv™ VR Racks?
A
Yes, the Vertiv™ Aisle Containment system is compatible with all Vertiv racks as well as racks by other manufacturers.
Q
Can the Vertiv ™ Aisle Containment System be used on raised floor applications?
A
Yes, it can be used on both slab and raised floor applications.
Partner Login

Language & Location