Vertiv™ NetSure™ External Distribution Box (EDB)
The Vertiv™ NetSure™ External Distribution Box (EDB) holds both DC distribution and fiber distribution in a single convenient enclosure. Aluminum construction helps protect against vandalism and harsh environmental conditions, with knockouts for conduit entry as well as grommets for convenient trunk cable passthrough. The enclosure includes (2) individually fed 26-position DC distribution panels. The fiber chamber provides 48 ports for termination and a spool for fiber slack management.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
Vertiv™ NetSure™ External Distribution Box (EDB)
The Vertiv™ NetSure™ External Distribution Box (EDB) holds both DC distribution and fiber distribution in a single convenient enclosure. Aluminum construction helps protect against vandalism and harsh environmental conditions, with knockouts for conduit entry as well as grommets for convenient trunk cable passthrough. The enclosure includes (2) individually fed 26-position DC distribution panels. The fiber chamber provides 48 ports for termination and a spool for fiber slack management.
- Telecom
Benefits
Features
Specifications
- Ordering Information
- Part Number
- F1011259, F1011265, F1011266
- Part Type
- Outdoor Enclosure
- Color
- Cool White
- Description
- NetSure™ EDB, 2 x 26-position DC CB panels
- Physical Characteristics
- Material
- Aluminum Enclosure
- Mounting
- Wall or H-frame
- Total Footprint (W x D)
- 40" x 9"
- Production Information
- Capacity (Equipped)
- 240 A per panel
- Capacity (Maximum)
- 240 A per panel
- Security/Locking
- Hex/Pin
- Cable Ports / Entry
- Bottom
- Grounding
- Interior main ground bar; 2 x cable management ground bars; exterior chassis ground
- Panel Type
- DC
- Regulatory Compliance
- UL