Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Network Closets

Customized network closets with Vertiv global solutions.

The Vertiv Advantage

Vertiv network closet solutions are built to maximize flexibility, scalability, and efficiency with simplified, standardized designs.

Vertiv offers an unmatched portfolio of physical infrastructure, remote management, and services for IT and Network Closets. The Vertiv™ SmartCloset™ is designed for fast and easy deployment, whether you have one closet or thousands.

Download Brochure FIND SALES CONTACT

Vertiv Global Solutions

 Image

Reduce deployment costs by distributing solutions that are pre-validated by the manufacturer.

 Image

Faster deployment by reducing planning and design.

 Image

Increased scalability by adopting standardized solutions and improving business agility.

Related Products

Vertiv™ SmartCloset™

Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.

Vertiv™ VR Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv™ VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches.

Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1,000 – 3,000 VA

The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. This ensures that your mission-critical systems and applications are protected in the event of any utility power problems such as power surges or a complete loss of power.

Vertiv™ Geist™ Switched Rack PDU

Vertiv™ Geist™ Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage. Both at the rack and via remote access have the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations.

Vertiv™ Environet™ Alert

Vertiv™ Environet™ Alert provides industry companies with critical facility monitoring software that is affordable and easy to use. This solution delivers superior monitoring, alerting, trending and data organization capabilities for companies in such verticals as healthcare, financial services, government and more, helping them protect and grow their business. Customers get monitoring, alerting and trending at a price that’s right for their business.

Vertiv™ Geist™ Rack Transfer Switch

The Vertiv™ Geist™ Rack Transfer Switch (RTS) delivers redundant power to single corded devices. Two independent power inputs enables users to connect to a primary and secondary power source. The Vertiv™ Geist™ Rack Transfer Switch ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability.

Vertiv™ Liebert® PSI5 UPS 750-5,000VA

Compact, Automatic Voltage Regulation (AVR) line-interactive UPS system designed especially for IT applications such as network closets and small data centers. Supports advanced pure sine wave output on battery to safeguard critical IT equipment and electronics. Provides reliable power protection for servers, critical nodes, network workstations, large network peripherals, network routers, bridges, and others.

Vertiv™ Geist™ Basic Rack PDU

Vertiv™ Geist™ Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet. Basic rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.

Featured Success Story

New Columbus Crew Stadium Powered by Vertiv™ Infrastructure

When the Columbus Crew opened their new stadium in July of 2021, they sought a trusted provider of critical IT infrastructure to prioritize the fan experience.

Thanks to the use of Vertiv™ Liebert® GXT5, Vertiv™ Liebert® PST5, Vertiv™ Liebert® DS, Liebert® DSE, Vertiv™ DCE rack system, Vertiv™ VR racks, Vertiv™ Geist™ rack power distribution units (rPDUs), Vertiv™ Environet™ Alert monitoring software, Vertiv™ Avocent® HMX high performance KVM Vertiv was able to help the Columbus Crew with their challenge of limited staff availability during events. The equipment was deployed in the data center, main telecom room, and across distributed wiring closets that are throughout the stadium to ensure reliable connectivity across all business units.

Read The Full Story

How Can We Help?

Answer a few simple questions so we can connect you with a solutions specialist in your industry.

Related Services

Vertiv™ Power Assurance Package

Managing your small, remote, or dispersed mission-critical IT sites is a major challenge. While outages are not an option, neither is sacrificing your busy IT staff to set up and maintain UPS systems. Vertiv’s Power Assurance Package delivers convenient and cost-effective support for power delivery to your small IT sites.

Vertiv™ LIFE™ Services

LIFE™ Services provides continuous monitoring and data analysis by remote system engineers that quickly, accurately, and safely restore equipment to its proper operating condition.

Power Continuity Services

While you may be equipped to handle small UPS battery replacement on your own, having factory-authorized technicians do the work for you augments your busy IT staff with a team of experts who can literally do the heavy lifting for you.

What’s Your Edge?

Learn more about Vertiv solutions at the edge across a wide variety of industries and applications.

Explore Now
Partner Login

Language & Location