Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

[For testing] Test Product Only- QA Testing Sprint 113 10/21

This is Mass update Test only

Get Brochure Get Manual
Key Benefits
• 1000VA – 3000VA Rack/Tower optimized form factors • Online double conversion topology with pure sinewave output and zero transfer time • Lithium-Ion battery with an 8 to 10-Year design life • 50% lower Total Cost of Ownership (TCO) • Intellislot™ network management card options • Free Power Assist™, Power Insight™ software TEST
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Channel Partners
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Environmental, Health & Safety Personnel
  • Equipment Operators
  • Facilities Personnel
  • Field Service Engineers
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • IT Personnel
  • Maintenance Personnel
  • Manufacturing
  • Marine
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Sales Engineers
  • Sales Representatives
  • Telecom
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: V4 -English - Warrant Summary

V3-English - Summary Product Specification

Benefits

• Compatible with R454B and R1234ze, low Global Warming Potential (GWP) refrigerants that significantly reduce CO2e emissions from refrigerants. • Better seasonal efficiency and lower operating costs thanks to increased freecooling capacity and more freecooling hours • High cooling capacity per square meter • Global solutions suitable for any climatic condition thanks to the wide operating range. • The Variable flow mode affects the behavior of the unit at the part load increasing overall efficiency and decreasing power consumption of the pumping system • Chillers and Freecooling Chillers versions allow to choose the correct technology based on the best combination between efficiency, climatic conditions and initial cost. • A versatile and highly configurable solution well suited to the different needs of critical infrastructure.

Features

• Compatible with R454B and R1234ze, low Global Warming Potential (GWP) refrigerants that significantly reduce CO2e emissions from refrigerants. • Better seasonal efficiency and lower operating costs thanks to increased freecooling capacity and more freecooling hours • High cooling capacity per square meter • Global solutions suitable for any climatic condition thanks to the wide operating range. • The Variable flow mode affects the behavior of the unit at the part load increasing overall efficiency and decreasing power consumption of the pumping system • Chillers and Freecooling Chillers versions allow to choose the correct technology based on the best combination between efficiency, climatic conditions and initial cost. • A versatile and highly configurable solution well suited to the different needs of critical infrastructure.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
AAA Test ABC USA - CA
California USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Partner Login

Language & Location