Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv HPL Lithium-Ion Battery Cabinet

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting

Benefits

These technologies can offer certain benefits such as: Less total cost of ownership Higher cycle counts than previous technologies Providing footprint for additional revenue generating equimpent Reduced cooling costs Fewer replacements over the life of the UPS  

Features

Features to compare between various technologies include: Runtime Power Density Footprint Weightsavings Cycle count Reliability Initial cost Total Cost of Ownership Operating temperature

Vertiv offers energy storage systems for many UPS products which are UL listed. Each has been tested and verified to work with each of UPS systems. Individual web pages are available to offer more information.

Vertiv HPL Lithium-Ion Battery Cabinet
Product Overview
Power Rating
38kwh / 200kW per cabinet
Operational Conditions
Operating Temperature
18-28 C / 65-83 F

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
AAA Test ABC USA - CA
California USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Partner Login

Language & Location