The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® EXM UPS

The Vertiv™ Liebert® EXM UPS provides efficient and economical operation with a flexible power system offering scalable and redundant features optimized for midsize IT and critical power applications.

CTA 1 CTA 2 Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: V5 - One Year Limited Warranty Against Defects in Material and Workmanship

V5 - The Liebert EXM UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint.

Model Specifications Overview
Liebert® EXM UPS 208 Volt - QA test
V2 - 10-200kVA/kW   v2 - 208V Input   V2 - 208V Output   V2 - 99% Efficiency   V2 - 210V Output   78.7 in   23.6-34.6 in   39.5 in   604-1516 lbs  
Liebert® EXM UPS 480 Volt - QA test
V2 - 30-250kVA/kW   V2 - 480V Input   V2 - 480V Output   V2 - 99% Efficiency   V2 - English Translation   78.7 in   23.6-34.6 in   39.5 in   748-1244 lbs  

Benefits

Efficiency Winning operating efficiencies thatremain high across multiple load scenarios.
Transformer-free design saves space, capital, weight and shipping costs.
Optimized ancillaries provide small footprints for better use of space and lower installation costs.
Matching battery cabinets to meet extended runtime.
Bypass Cabinet option allowsmaintenance without shutting down the critical load.
Distribution Panel Boardoptionto add more circuits.
UPSs can be paralleledto obtain more capacity or add system level redundancy.
DCIM and BMSready.
Meet rapid deployment schedules.

Features

Unity Power Factor ensures more power is provided in a smaller footprint, thus increasing system capacity while minimizing cabling and installation costs.
Industry leading efficiency rating: 97% for double conversion mode, and 99% for eco mode.
Optimized ancillaries provide small footprints for better use of space and lower installation costs.
Lithium-ion battery compatible (480V models).
Comprehensive, easy to use touchscreen control panel.
ENERGY STAR qualified.
UL924 listedfor Emergency Lighting.
Native 208V or 480V.
Integrated Albér battery monitoring option can prevent pending battery issues, the most common cause of UPS failures.
Configure to Delivery option in 4 Days (10-40kVA USA).

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
AAA Test ABC USA - CA
California USA
Product areas of focus: Uninterruptible Power Supplies (UPS)

Frequently Asked Questions

Q
Is this UPS fixed capacity or scalable / redundant?
A
It can be ordered either way.
Q
Is there a pre-configured version available?
A
Yes, there are a number of pre-configured 208 Volt SKUs available. Please contact your local Vertiv sales office or value added reseller partner for more information.
Q
Does this UPS come with a communications card?
A
Yes, we provide a standard LIFE Services card or you may choose an optional Unity dual simultaneous protocol card.
Q
Can we utilize lithium-ion batteries with this UPS?
A
Yes, Vertiv has qualified all 480V models for our lithium-ion energy storage solutions.
Q
Can I change display and alarm values or does a service technician have to do it?
A
Yes, our standard touchscreen control panel is fully user configurable for type of information displayed, security access codes and warning & alarm parameters.
MY ACCOUNT
Overview
Partner Login

Language & Location