Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Geist™ Facility Side Cable

The Facility Side Cable is designed to mate with the Universal Input on the Vertiv™ Geist™ UPDU. It is available in common worldwide AC power specs ranging from 16A-60A and 120V-415V. The flexibility offered by the Universal PDU and Facility Side Cable enable any rack architecture to be installed around the world, regardless of power infrastructure. Select the Facility Side Cable specific to the local power configuration to power the Universal PDU (sold separately).

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Power/Gas Transmission and Distribution
Warranty: Vertiv™ Geist™ Facility Side Cables come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ Geist™ Facility Side Cable is available in a wide range of power configurations. To view the full list of available models, visit the rPDU Finder.

Model Specifications Overview
FSC3U001
16/20A   230/400V WYE   230V   Universal Connector   Plug Type: 3P+N+E (IP44)  
FSC1N001
30A   208V   208V   Universal Connector   Plug Type: L6-30P  
FSC3N003
30A   120/208V WYE   120V or 208V   Universal Connector   Plug Type: L21-30P  
FSC3U002
30/32A   230/400V WYE   230V   Universal Connector   Plug Type: 3P+N+E (IP44)  
FSC3N006
60A   208V Delta   208V   Universal Connector   Plug Type: 3P+E (IP67)  
FSC1U001
30/32A   230V   230V   Universal Connector   Plug Type: 2P+E (IP44)  

Benefits

The Facility Side Cable enables users to utilize a single Vertiv™ Geist™ UPDU model with various input power configurations to simplify inventory management and enable rapid deployments worldwide. 
Simplify global IT infrastructure deployments with a single Universal PDU model using regionally specific power cables.
Increase or decrease Universal PDU power capacity by changing the Facility Side Cable to adapt to fluctuating equipment power needs.  
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
Standard three-year warranty, upgraded to five years with product registration.
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the VR Rack. Contact your local sales representative to get started. 

Features

Power cable for the Vertiv™ Geist™ UPDU, Universal Power Distribution Unit
The universal connector mates to the universal input on any Universal PDU.
Global compliance certification includes: UL Certified, CE Marked, China RoHS, RoHS Compliant, and RCM Mark.
High Temperature Grade 60°C for high temperature environments. 
Simple and quick installation.  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location