Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

UU30009L

Switched Outlet Level Monitored Universal Rack Power Distribution Unit (UPDU) UU30009L is a 0U vertical with input and outlet level power monitoring and outlet level switching. It has 30 locking IEC C13 and 6 locking IEC C19 receptacles, a universal input, and a max power capacity of 11kW. The UPDU supports common AC power configurations ranging from 16A-48A and 120V-415V in single or three phase. Select the Facility Side Cable (FSC - sold separately) to define the input power configuration.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Power/Gas Transmission and Distribution
Warranty: Vertiv™ Geist™ UPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

The Universal Input enables users to utilize a single Universal PDU model with various input power configurations to simplify inventory management and enable rapid deployments worldwide.
Increase or decrease Universal PDU power capacity by changing the Facility Side Cable to adapt to fluctuating equipment power needs.  
Reliable power distribution with local and remote power monitoring offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
U-Lock receptacles secure power cords and avoid accidental disconnections.
Simplify circuit and phase balancing with color-coded receptacles.
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime.
Power sequencing time delays allow users to define the order in which to power up or down connected equipment to avoid circuit overload.
Remotely reboot outlets to power cycle unresponsive IT equipment or increase runtime of critical equipment upon power failure with outlet-level control. 
Monitor power consumption at the outlet-level for a detailed view of power distributed to specific equipment with the outlet level option.

Features

The universal power input can mate to any geographically specific Facility Side Cable and is designed to operate with variable power input configurations (defined by the connected cable). 
The Pivoting Connector adjusts from 0 to 90 degrees to assist with power cable routing.
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards).
VLC (Visible Light Communication).
Environmental monitoring with the addition of optional sensors.
High Temperature Grade 60°C for high temperature environments.
Color-coded U-Lock receptacles by circuit for instant identification on select units.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
TAA compliant.

Vertiv™ Geist™ UPDUs are available in 11kW and 22kW max power load capacities in both vertical and horizontal form factors with various receptacle combinations and monitoring options. To view the full list of available models visit the rPDU Finder.

UU30009L
Product Overview
Capacity
11kW max
Input Voltage
Defined by FSC
Output Voltage
Defined by FSC
Output Options
30 U-Lock C13, 6 U-Lock C19
Location
Rack
Power Description
Frequency
50/60Hz
Operational Conditions
Operating Temperature
60C
Physical Characteristics
Weight
27 lbs
Height
72 in
Width
2 in
Depth
2.6 in

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location