Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

FDC All versions

Find Sales Contact
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Factory assembled and tested to ensure reliability and consistent performance. Local and remote power monitoring capabilities enable you to attain maximum availability for your critical operations. Four panelboard capacity saves money by eliminating need for multiple cabinets. In-rack location places power distribution closer to the load, thereby reducing under floor cabling from centralized UPS and making cable movements simpler and less expensive.

Features

Rack-size power distribution unit Provides 4 complete panelboards with main breaker, total 168 poles Requires only front and rear service access Offers bottom cable access optional top cable access ​Utilizes inline 42-pole panelboards providingopen wiring access channels for easy installation of additional circuits. Optional 22kAIC main panelboard breakers.

Integrate power distribution into the rack environment, with the rack-sized Liebert® FDC. The stand-alone cabinet blends physically and cosmetically with rack equipment, while offering the distribution capabilities of a much larger unit. The Liebert FDC remote distribution cabinet extends the functionality of the PDU by packaging 168 poles (four complete panelboards) in a stand-alone cabinet with a rack-sized footprint. Offers multiple voltage options, panelboard options and monitoring options and one, two or four inputs. Can be used in conjunction with the Liebert FPC power center to provide expanded panelboard electrical pole connections closer to the load. The units may be placed at various locations within a row of racks, as well as in a standalone configuration. Bottom cable exit or top cable exit models available.​​

FDC All versions
Product Overview
Distribution Options
1-8 panelboards
Power Description
Frequency
50 Hz / 60 Hz
Interfaces/Ports
Protocols
MODBUS, BACNet, SNMP, others
Control Panel
LCD
Cable Access
Top or bottom
Physical Characteristics
Weight
825 lb
Weight
374 kg
Height
78.5 in
Height
1990 mm
Width
23.5 in
Width
600 mm
Depth
38 in
Depth
970 mm
Miscellaneous
General
Optional branch circuit monitoring

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location