R48-2000C
Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
R48-2000C
Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup.
- Telecom
Specifications
The high efficiency Netsure™ IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.
- Input
- Input Voltage, Operational
- 85 VAC to 300 VAC
- Equipment Dimensions (H x W x D)
- 471 x 380 x 90 (mm) / 15.4 x 15.0 x 3.9 (inches)
- Access
- Front
- Output
- Output Voltage, Operational
- -54 VDC
- Output Capacity
- 2000 W, 41.6 A
- Peak Efficiency
- 95%
- Physical Characteristics
- Weight
- 11 kgs
- Height
- 471 mm
- Width
- 380 mm
- Depth
- 90 mm
- Environmetal & Standard Compliance
- Operating Temperature
- -40 to 75°C / -40 to +167°F
- Safety Compliance
- 60950-1, 60950-22 (EN, IEC, UL)
- EMC Compliance
- EN55022, ETSI EN300 386, FCC CFR 47 Part 15 (Class B)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.