Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure VMS Retrofit

High efficiency eSure™ rectifiers provide dramatic reductions in energy costs and advanced features for legacy Vortex Mini Series (VMS) DC power systems.

Benefits

Extend the life of legacy systems and improve efficiency to save cost
Keep your plant up and running during installation and maintenance with hot swappable modules
Compatible with or without original rectifiers in same system

Features

Plugs into existing rectifier slots without any electrical or mechanical adjustments to existing shelf or system
NetSure reliability improves mean time between failure (MTBF)
Enhanced controller features including single point adjustment and remote access via Ethernet
Enables connection to remote monitoring via SNMP and web

NetSure VMS Retrofit
Product Overview
Power Capacity
1000 W
Current Capacity
20.8A
Input
Input Voltage, Nominal
85 VAC to 300 VAC operating range
Equipment Dimensions (H x W x D)
9.8 x 3.4 x 10.9 (inches) / 226 x 86 x 277 (mm)
Output
Output Voltage, Nominal
-42.0 VDC to -58.0 VDC
Physical Characteristics
Weight
2.7 kgs
Height
226 mm
Width
86 mm
Depth
277 mm
Environmetal & Standard Compliance
Safety Compliance
60950 (EN, IEC, UL for USA & Canada); CE marked, EN300 386:2001 class B, FCC part 15 class B

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location