[6-25] TEST Vertiv™ Netsure™ IPE Outdoor DC Power System
TEST. Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup. [6-25]
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
[6-25] TEST Vertiv™ Netsure™ IPE Outdoor DC Power System
TEST. Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup. [6-25]
- Telecom
Specifications
TEST. The high efficiency Netsure™ IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.
R48-1000C6 (561666)
|
||||||||
---|---|---|---|---|---|---|---|---|
1000 W | 20 A | -54 VDC | 100 to 250 VAC | 6 GMT fuse holder | 14.2 in | 7.1 in | 3.5 in | 11.0 lbs |
See more product information | ||||||||
TEST - R48-1000C [SedTest-ProductVariant]
|
||||||||
1000 W | 20 A | -54 VDC | 100-250 VAC | 14.2 in | 7.1 in | 3.5 in | 11.0 lbs | |
See more product information |


- SmartMod Max Brochure
- JRT_Brochure test v4 [7-1]
- JRT_Test Brochure 8272025.pdf
- NetSure 9500 400V DC Power System Data Sheet
- [6-10]JRT_Brochure test v2
- TEST Liebert AFC Data Sheet - EN-EMEA (Rev0 - 03.2020)
- 321Vertiv Liebert PPC PDU Family Data Sheet
- TEST Brochure [7-2] IPE.pdf
- TEST Liebert ITA2 30kVA Site planning datasheet [6-26]
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.