Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

NetSure 531 A31 updated

The NetSure™ 531 series embedded high frequency switch mode power supply system was designed based on its years of experiences in development and running to meet the need of to deliver reliable and uninterruptible DC power supply for the LTE in-building solutions, FTTx broadband multi-solutions, macro station and outdoor cabinet.

Best Suited For:
  • Telecom

Features

Great savings in installation cost due to its small size and embedded installation. Wide input voltage range(85Vac to 300Vac), strong ability in adapting power grid. Rectifier working temperature range: -40°C +80°C. Supports ECO sleep technology, High-efficiency and common rectifier can be mixed in the system. Efficiency of rectifier is above 96%, efficiency of system is above 95%. Battery management, which prolongs the working life of battery. Provide multiple communication ports such as RS232, Ethernet port, dry contacts, etc, for flexible networking to achieve remote monitoring.

NetSure 531 A31 updated
Input
Input Voltage, Operational
85 VAC - 300 VAC - QA Test v2
Equipment Dimensions (H x W x D)
Subrack: 132 mm x 483 mm x 310 mm, Rectifier: 41 mm x 84.5 mm x 252.5 mm
Access
Front Access
Output
Output Voltage, Operational
-42 VDC to -58 VDC
Output Capacity
Rectifier: 2000 W (max up to 3 units)
Peak Efficiency
Rectifier: 96.2%
Load Circuit Breakers / Fuses
Circuit Breakers
Physical Characteristics
Battery Circuit Breakers / Fuses
Circuit Breakers
Weight
Subrack: ≤16 kg, Rectifier: 1.13 kg
Height
132 mm
Width
483 mm
Depth
310 mm
Environmetal & Standard Compliance
Control and Monitoring
NCU controller with remote access via web browsers, TCP/IP & SNMP as standard
Operating Temperature
-40 to 80°C, Derating from 65°C
Safety Compliance
UL 60950-1, EN 60950-1, IEC 60950
EMC Compliance
ETSIEN300386,Class B; FCC CFR47 Part 15, Class B; EN55022, Class B. CISPR22, Class B; Telcordia GR-1089-CORE issue 6.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location