Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

 

 

 

 

Essential Conditioned and Controlled 42U Rack 1500VA Capacity

Reference Design No. 4

View PDF

Enhanced Conditioned and Controlled 42U Rack 2200VA Capacity

Reference Design No. 5

View PDF

Premier Conditioned and Controlled 42U Rack 3000VA Capacity

Reference Design No. 6

View PDF

Essential Conditioned and Controlled 42U Rack 5kVA Capacity

Reference Design No. 7

View PDF

Enhanced Conditioned and Controlled 42U Rack 5kVA Capacity

Reference Design No. 8

View PDF

Premier Conditioned and Controlled 42U Rack 6kVA Capacity

Reference Design No. 9

View PDF

Integrated Solution Includes (QTY - Product Summary (SKU) 1 Rack (VR3100)
1 UPS (PSI5-1500RT120)
1 Rack PDU (VP9567)
1 Rack (VR3100)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSI5-2200RT120)
1 UPS COMM Card (IS-UNITY-SNMP)
1 Rack PDU (VP8830)
1 Rack (VR3100)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSI5-3000RT120LI)
1 UPS (MP2-130E)
1 UPS COMM Card (IS-UNITY-SNMP)
1 Rack PDU (VP8932)
1 Environmental Sensors (GT3HD)
1 IT Management (AV3108-001, ACS8008SAC-400 )
1 Warranty and Service (PEPPSI-30005Y)
1 Software (DSV4.5-BASEDSV4.5-100DEV1YR SLV-100DEV)
1 Rack (VR3100)
1 UPS (PSI5-5000RT208)
1 Rack PDU (VP7541)
1 Rack (VR3100)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSI5-5000RT208)
1 UPS COMM Card (IS-UNITY-SNMP)
1 Rack PDU (VP8841)
1 Rack (VR3100)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (GXT5-6000MVRT4UXLN)
1 UPS COMM Card (PD5-003)
1 Rack PDU (VP8641)
1 Environmental Sensors (GT3HD)
1 IT Management (MPU2016DAC-001,ACS8016SAC-400)
1 Warranty and Service (PAPGXT-5K6KLF)
1 Software (DSV4.5-BASEDSV4.5-100DEV1YR SLV-100DEV)
Summary
Capacity 1500 VA / 1350 W 2200 VA / 1920 W 3000 VA / 2700 W 4250 VA / 3825 W 4250 VA / 3825 W 6000 VA / 6000 W
Rack(s) 42U x 600mm x 1100mm (HxWxD) 42U x 600mm x 1100mm (HxWxD) 42U x 600mm x 1100mm (HxWxD) 42U x 600mm x 1100mm (HxWxD) 42U x 600mm x 1100mm (HxWxD) 42U x 600mm x 1100mm (HxWxD)
Power Protection Line Interactive UPS Line Interactive UPS Line Interactive UPS Line Interactive UPS Line Interactive UPS Online Double Conversion
Redundancy N N N N N N
Power Distribution Basic 15A, 120V 0U vertical. 14 NEMA 5-20R receptacles and 5-15P input plug Monitored Unit Level EC, 20A, 120V, Vertical, (24) NEMA 5-20R, 10ft power cord with L5-20P Switched Unit Level 30A, 120V 0U Vertical. 20 NEMA 5-20R receptacles and NEMA 5-30P input plug Basic 30A, 208V 0U vertical. 20 IEC C13 and 4 IEC C19 receptacles and a NEMA L6-30P input plug Unit Level Monitored 30A, 208V 0U vertical. 36 IEC C13 and 6 IEC C19 receptacles and a NEMA L6-30P input plug Switched Outlet Level Monitored 30A, 208V vertical. 20 locking IEC C13 and 4 locking IEC C19 receptacles and a NEMA L6-30P input plug
Cooling Optional Upgrade Optional Upgrade Optional Upgrade Optional Upgrade Optional Upgrade Optional Upgrade
Containment Optional Upgrade Blanking Panels Blanking Panels Optional Upgrade Blanking Panels Blanking Panels
Monitoring Optional Upgrade Included Included Optional Upgrade Included Included
Services Optional Upgrade Optional Upgrade Included Optional Upgrade Optional Upgrade Included
Warranty 3 years 3 years 3 years 3 years 3 years 3 years
Software Optional Upgrade Optional Upgrade Included Optional Upgrade Optional Upgrade N/A
Partner Login

Language & Location