The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Vertiv™ Liebert® AFC, Scroll, Adiabatic Freecooling Chillers with R410a Refrigerant

Vertiv™ Liebert® AFC combines the outstanding levels of energy efficiency allowed by freecooling together with the endless availability guaranteed by the compressor back up guaranteed by the scroll compressor back up and the highly efficient adiabatic wet pad system. The latter humidifies the air entering the freecooling and condensing coils, consequently increasing freecooling operation. The unit is thus designed to guarantee 100% cooling availability even under the most critical conditions.

Get Brochure
Key Benefits
Significant annual efficiency levels deliver a pPUE of 1.08
Grants continuous cooling availability in case of water shortages, extreme ambient temperatures and unstable power supply
Optimizes efficiency levels of data center applications including Vertiv™ Liebert® PCW and Vertiv™ SmartAisle™ containment
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Retail and Wholesale
  • Telecom

Benefits

Significant annual efficiency levels deliver a pPUE of 1.08
Grants continuous cooling availability in case of water shortages, extreme ambient temperatures and unstable power supply
Optimizes efficiency levels of data center applications including Vertiv™ Liebert® PCW and Vertiv™ SmartAisle™ containment

Features

Data center installation and monitoring of the Liebert AFC adiabatic free cooling chiller
Integrated Adiabatic System: Highly efficient adiabatic wet pads humidify air entering the freecooling and condensing coils, thus increasing the freecooling chiller system operation and mechanical efficiency
 
Supersaver: The Supersaver is the software logic embedded in the Vertiv™ Liebert® iCOM™ Control leveraging on the communication with floor mount units to maximize efficiency at system level
 
Fast Start Ramp: Fast recovery capacity: the unit ensures the re-establishment of the full cooling capacity in 70 seconds, following a power restart. The control remains operative without the need of an external single phase power supply
 
New Vertiv™ Liebert® iCOM™ 7’’ Touch Display: The Liebert® iCOM™ Control ensures the intelligent management of units within the dynamic data center environment, while the innovative 7” touch screen display presents advanced graphic functions
 
New Generation EC Fans: The new generation super silent EC fans dramatically reduce the noise levels and increase the overall unit efficiency
 
Electronic Expansion Valve: Minimizes condensing pressure to reduce compressors’ power consumption thus achieving high efficiency levels
 
Microchannel Condensing Coil: The full aluminum fan coil ensures extreme efficiency levels during the mechanical cooling mode and minimizes the refrigerant charge

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner

Language & Location