Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
Live stream
DCD AI Week: The executive perspective on the data center AI revolution with Vertiv CEO, Giordano Albertazzi
July 29 | 9:00 am ET
Access resources to transform your data center and unleash AI’s potential with expert guidance.
AI imperatives and critical challenges
Explore design principles to optimize AI infrastructure and follow a roadmap for seamless implementation.
Design Principles interactive tool
Design for new builds
| Rack density | Rack count | GPU count | Design ID | Cooling technology | ||
|---|---|---|---|---|---|---|
| NA | EMEA | ANZ | ||||
| 20kW | 18 | 248 | RD002 |
RD002E |
RD002A |
Air |
| 40kW | 10 | 248 | RD003 |
RD003E |
RD003A |
Air |
| 40kW | 10 | 248 | RD004 |
RD004E |
RD004A |
Air |
| 73kW | 52 | 1152 | RD006 |
RD006E |
RD006A |
Liquid + Air |
| 73kW | 110 | 2880 | RD007 | RD007E |
RD007A |
Liquid + Air |
| 132kW | 36 | 1152 | RD014 |
RD014E |
RD014A |
Liquid + Air |
| 132kW | 54 | 1728 | RD015 |
RD015E |
RD015A |
Liquid + Air |
| 132kW | 72 | 2304 | RD016 |
RD016E |
RD016A |
Liquid + Air |
| 75kW | 8 | 64 | RD017 |
RD017E |
RD017A | Liquid + Air |
| 90kW | 12 | 576 | RD018 |
RD018E |
RD018A | Liquid + Air |
| 132kW | 18 | 576 | RD019 |
RD019E |
RD019A | Liquid + Air |
| 130kW | 108 | 3456 | RD020 |
RD020E | RD020A | Liquid + Air |
| 130kW | 18 | 576 | RD021 |
RD021E | RD021A | Liquid + Air |
| 29kW | 18 | 248 | RD022 |
RD022E | RD022A | Air |
| 58kW | 10 | 248 | RD024 |
RD024E | RD024A | Air |
| 132kW | 36 | 1152 | RD025 |
RD025E | RD025A | Liquid + Air |
| 132kW | 36 | 1152 | RD026 |
RD026E | RD026A | Liquid + Air |
| 142kW | 40 | 1152 | RD027 |
- | - | Liquid + Air |
| 142kW | 64 | - | RD028 |
RD028E | RD028A | Liquid + Air |
| 142kW | 80 | - | RD029 |
RD029E | RD029A | Liquid + Air |
| 142kW | 80 | - | RD030 |
RD030E | RD030A | Liquid + Air |
| 269kW | 36 | 1152 | RD300 |
RD300E | RD300A | Liquid |
| 500kW | - | - | RD500 | RD500E | RD500A | Liquid |
Design optimized for retrofits
| Rack density | Rack count | GPU count | Design ID | Cooling technology | ||
|---|---|---|---|---|---|---|
| NA | EMEA | ANZ | ||||
| 40kW | 4 | 128 | 4X160R |
N/A | 4X160RA | Air |
| 88kW | 1 | 64 | 1L88R |
1L88RE |
1L88RA |
Liquid + Air |
| 80kW | 1 | 40 | 1X80 |
1X80E | 1X80A | Air |
| 100kW | 1 | 88 | 1L100R |
1L100RE |
1L100RA |
Liquid + Air |
| 100kW | 4 | 368 | 4L400R |
N/A | 4L400RA | Liquid + Air |
| 100kW | 4 | 368 | 4XL400 |
4XL400E |
4XL400A |
Liquid + Air |
| 100kW | 5 | 460 | 5L500 |
5L500E |
5L500A |
Liquid + Air |
| 100kW | 12 | 1104 | 12XL1200 |
12XL1200E |
12XL1200A |
Liquid + Air |
| 100kW | 14 | 1288 | 14L1400E |
14L1400E |
14L1400A |
Liquid + Air |
| 115kW | 1 | - | N/A | 1XL115E |
N/A | Liquid + Air |
Kickstart your AI journey.
Become a partner.


Significant advancements in AI are placing increasing demands on data centers. Vertiv's panel of experts discussed the following trends shaping the industry in 2024 and beyond.
Watch the full DCD broadcast
Rising AI demand is pushing organizations to overhaul operations, adopting new constructions or retrofits with eco-friendly tech such as liquid cooling for AI servers and efficient data center designs.

Battery energy storage systems (BESS) will cut generator use, leading to "bring your own power" models that merge capacity, reliability, and affordability for AI workloads.

Cloud and colocation providers expand to meet demand, while enterprise data centers diversify investments, focusing on modular solutions, and extending the life of legacy systems.

Gartner forecasts a 20.4% rise in global cloud spending in 2024, with 80% of CIOs boosting cyber security investment amid complex data regulations.
Leading AI chip makers partner with Vertiv
Adding Vertiv expertise to the NVIDIA Partner Network
Vertiv and NVIDIA collaborated to develop a unique AI cooling solution for the COOLERCHIPS program and formalized our partnership when Vertiv joined the NVIDIA Partner Network. NVIDIA’s cutting-edge platforms need advanced infrastructure solutions. AI deployments can count on Vertiv’s leadership in power and cooling to keep their AI running no matter the cluster size.
Supporting Intel’s latest generation AI accelerator
Vertiv is collaborating with Intel to provide liquid- and air-cooled solutions for the revolutionary Gaudi3 AI accelerator. Our liquid cooled solution has been tested at 160kW accelerator power using facility water from 17°C to 45°C (62.6°F to 113°F). The air-cooled solution has been tested up to 40kW of heat load that can be deployed in warm ambient air data centers up to 35°C (95°F).
Talk to us
Fill out the details to have our AI solutions consultants get back to you.
Your submission has been received!
Thank you for reaching out to us.