The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product

Vertiv™ Albér™ Continuous Load Units – CLU

The Albér™ Continuous Load Unit provides the load during a capacity test and can be used with the BCT-2000, the BDS-256XL monitor or as a standalone with the Manual Control Box. Load Units are configured for 120V or 240V AC inputs. Design of the resistance elements enable small increment load adjustments through the entire capacity test.

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Nuclear Power
Warranty: One year limited warranty against defects in material and workmanship.

Features

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
​Mounted on lockable, hard rubber casters for portability.
Computerized control secures safe testing.
Standard units are available from 21VDC to 270VDC. Each CLU is housed in an aluminum enclosure with expanded metal sides and top for excellent ventilation.
The conservative rating of the load resistors and the fan cooling system keep the frame from reaching excessive temperatures.
All continuous load devices are rated in constant current, but can be used for constant power testing when used with the Albér BCT-2000 battery capacity test system.

Vertiv™ Albér™ Continuous Load Units – CLU
Weight
38 lbs
Weight
27 lbs
Height
6.54 in.
Height
6.54 in.
Width
21.02 in.
Width
12.26 in.
Depth
17.75 in.
Depth
15.75 in.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
PARTNERS
Overview
Partner Login

Language & Location